IESNA:LM-63-2002
[TEST]P1378513
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-827-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29734.9
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4367.9 4183.4 3951.0 3650.2 3404.1 3226.4 3192.2 3308.4 3622.9 4060.3 4689.2 5324.9 6035.8 6767.2 7293.6 7772.1 8011.3 8189.0 
8394.1 8606.0 8872.6 8941.0 8817.9 9098.2 9692.9 11025.8 12830.4 14443.6 15065.7 13507.1 9337.4 3663.9 1230.4 444.3 
150.4 13.7 0.0 
4367.9 4176.6 3957.8 3663.9 3383.6 3226.4 3205.9 3294.8 3595.5 4074.0 4627.7 5290.8 6035.8 6726.2 7307.3 7785.7 7977.1 8189.0 
8305.3 8626.5 8900.0 8954.6 8920.5 9139.2 9665.5 10889.1 12789.4 14498.3 15175.0 13705.4 9542.5 4197.1 1394.5 499.0 
164.1 13.7 0.0 
4367.9 4210.7 3951.0 3691.2 3445.1 3260.6 3219.6 3281.1 3575.0 3992.0 4545.7 5160.9 5823.9 6521.2 7115.9 7669.5 7943.0 8134.4 
8305.3 8571.8 8900.0 9159.7 9289.6 9481.0 9966.3 10998.5 12721.1 14457.3 15899.6 15011.0 11524.8 5495.8 2043.8 875.0 
205.1 13.7 0.0 
4367.9 4197.1 4019.3 3766.4 3527.2 3335.8 3246.9 3294.8 3472.5 3821.1 4340.6 4873.8 5502.7 6049.5 6698.9 7259.4 7792.6 8202.7 
8366.8 8647.0 9064.0 9344.3 9645.0 9884.3 10417.5 11408.6 13151.7 15605.7 18087.0 19324.2 16207.2 9043.5 3568.2 1346.6 
417.0 20.5 0.0 
4367.9 4224.4 4019.3 3814.3 3595.5 3411.0 3315.3 3322.1 3452.0 3739.1 4169.7 4682.4 5249.7 5796.6 6336.6 6938.1 7608.0 8202.7 
8537.7 8886.3 9330.6 9733.9 10205.6 10663.5 11319.8 12420.3 14539.3 17936.6 21231.4 22878.8 17799.9 10909.6 4839.6 2207.9 
540.0 20.5 0.0 
4367.9 4210.7 4026.2 3848.4 3629.7 3465.6 3342.6 3335.8 3465.6 3732.2 4108.2 4593.5 5085.7 5632.5 6179.4 6780.9 7485.0 8120.7 8592.3 
9125.5 9610.9 10116.7 10663.5 11251.4 12078.5 13452.5 15421.1 18743.2 22167.9 22325.1 16890.8 10704.5 5113.0 2221.6 581.0 20.5 
0.0 
4367.9 4210.7 4080.9 3951.0 3800.6 3657.0 3527.2 3472.5 3520.3 3663.9 3964.6 4333.8 4778.1 5222.4 5810.3 6363.9 7054.3 7785.7 8619.7 
9481.0 10485.8 11490.6 12447.6 13390.9 14409.4 15455.3 16760.9 18148.5 18777.4 15742.4 9665.5 4579.9 1667.9 540.0 150.4 20.5 0.0 
4367.9 4251.7 4190.2 4067.2 3985.2 3882.6 3807.4 3745.9 3725.4 3800.6 3957.8 4203.9 4532.0 4969.5 5523.2 6165.7 6794.6 7553.3 8401.0 
9282.7 10280.7 11196.7 12078.5 12864.6 13534.5 14081.3 13965.1 13124.4 10984.8 7580.7 3267.4 1127.9 574.2 307.6 116.2 27.3 0.0 
4367.9 4285.9 4272.3 4203.9 4169.7 4128.7 4080.9 4053.5 4060.3 4101.4 4190.2 4320.1 4538.8 4887.5 5338.6 5885.5 6548.5 7307.3 8175.4 
9036.7 9870.6 10759.2 11408.6 11859.8 12235.7 12003.3 10841.3 8982.0 6220.4 3281.1 1695.2 943.3 546.8 334.9 136.7 27.3 0.0 
4367.9 4333.8 4326.9 4306.4 4340.6 4340.6 4402.1 4409.0 4504.7 4579.9 4716.6 4880.6 5099.4 5407.0 5837.6 6452.8 7115.9 8038.7 8954.6 
10041.5 11271.9 12392.9 13247.4 13951.5 14067.7 12919.3 10902.8 7778.9 4203.9 2214.7 1291.9 786.1 478.5 287.1 123.0 20.5 0.0 
4367.9 4367.9 4361.1 4429.5 4443.1 4532.0 4593.5 4627.7 4771.2 4894.3 5072.0 5277.1 5571.0 5974.3 6487.0 7102.2 7772.1 8483.0 
9255.4 10130.4 11094.2 11935.0 12598.0 12864.6 12338.3 10561.0 8489.8 5461.6 2686.4 1497.0 922.8 601.5 376.0 198.2 88.9 20.5 0.0 
4367.9 4374.8 4415.8 4470.5 4545.7 4600.4 4634.5 4723.4 4825.9 4928.5 5078.9 5242.9 5475.3 5817.1 6206.7 6616.9 7150.0 7690.1 8291.6 
8906.8 9597.2 10212.4 10629.4 10656.7 10000.5 8530.8 6787.8 4559.3 2173.7 1209.9 772.4 478.5 307.6 164.1 61.5 13.7 0.0 
4367.9 4395.3 4450.0 4518.3 4586.7 4641.4 4702.9 4757.6 4798.6 4880.6 4962.6 5099.4 5242.9 5441.1 5687.2 5912.8 6165.7 6459.6 6760.4 
7074.8 7382.4 7491.8 7307.3 6767.2 5878.6 4702.9 3595.5 2481.3 1442.3 922.8 656.2 451.1 300.8 170.9 61.5 13.7 0.0 
4367.9 4409.0 4477.3 4538.8 4607.2 4641.4 4655.0 4641.4 4600.4 4559.3 4545.7 4552.5 4518.3 4491.0 4388.5 4279.1 4115.0 3923.6 3725.4 
3452.0 3082.9 2693.2 2358.3 2037.0 1777.3 1531.2 1360.3 1175.7 1011.7 875.0 697.2 533.2 382.8 232.4 88.9 13.7 0.0 
4367.9 4436.3 4518.3 4579.9 4620.9 4593.5 4579.9 4511.5 4436.3 4374.8 4279.1 4135.5 3971.5 3841.6 3739.1 3622.9 3465.6 3246.9 2987.2 
2754.7 2460.8 2228.4 2023.3 1852.4 1702.1 1538.0 1394.5 1244.1 1093.7 936.5 772.4 601.5 389.6 246.1 109.4 20.5 0.0 
4367.9 4470.5 4545.7 4586.7 4579.9 4545.7 4484.2 4409.0 4320.1 4190.2 4039.8 3889.5 3759.6 3691.2 3622.9 3513.5 3363.1 3164.9 2946.1 
2734.2 2556.5 2419.8 2317.3 2153.2 1975.5 1804.6 1585.9 1374.0 1175.7 984.3 799.8 622.0 423.8 239.2 116.2 20.5 0.0 
4367.9 4477.3 4579.9 4566.2 4545.7 4491.0 4409.0 4306.4 4183.4 4094.5 3971.5 3868.9 3793.8 3691.2 3595.5 3445.1 3253.7 3096.5 2932.5 
2823.1 2761.6 2768.4 2720.6 2583.9 2406.1 2166.9 1934.5 1695.2 1435.5 1203.1 950.1 779.3 594.7 362.3 184.6 41.0 0.0 
4367.9 4504.7 4573.0 4538.8 4491.0 4443.1 4333.8 4224.4 4115.0 4033.0 3978.3 3916.8 3821.1 3663.9 3486.2 3287.9 3076.0 2898.3 2761.6 
2693.2 2713.7 2734.2 2706.9 2624.9 2474.5 2296.8 2132.7 1968.7 1729.4 1462.8 1264.6 1039.0 827.1 567.4 300.8 54.7 0.0 
4367.9 4511.5 4552.5 4532.0 4456.8 4374.8 4272.3 4176.6 4101.4 4074.0 4033.0 3937.3 3814.3 3581.9 3349.4 3076.0 2843.6 2672.7 2583.9 
2542.8 2549.7 2508.7 2447.1 2324.1 2153.2 2009.7 1866.1 1715.7 1503.8 1360.3 1216.7 1032.2 792.9 560.5 307.6 61.5 0.0 
4367.9 4497.8 4552.5 4463.6 4429.5 4354.3 4244.9 4142.4 4087.7 4080.9 4046.7 3957.8 3725.4 3493.0 3185.4 2912.0 2679.6 2515.5 2447.1 
2426.6 2351.4 2248.9 2146.4 1989.2 1845.6 1702.1 1558.5 1380.8 1237.2 1107.4 998.0 833.9 628.9 464.8 252.9 68.4 0.0 
4367.9 4511.5 4518.3 4463.6 4402.1 4320.1 4238.1 4135.5 4128.7 4108.2 4046.7 3937.3 3704.9 3411.0 3089.7 2816.3 2604.4 2467.7 2378.8 
2317.3 2180.6 2043.8 1927.6 1804.6 1647.4 1510.7 1374.0 1230.4 1114.2 1059.5 1025.3 820.3 574.2 403.3 191.4 34.2 0.0 
4367.9 4497.8 4573.0 4477.3 4409.0 4320.1 4265.4 4190.2 4128.7 4135.5 4060.3 3944.1 3718.6 3438.3 3096.5 2802.6 2645.4 2495.0 2372.0 
2310.4 2153.2 2016.5 1900.3 1784.1 1633.7 1490.2 1346.6 1209.9 1107.4 1052.7 1025.3 724.6 540.0 382.8 198.2 20.5 0.0 
